LOGO DESIGN

If you need help with your automation application, call us first! We provide low cost solutions for all your MOVES.

Search Catalog 
      GO   
 All Categories    Brushless Systems
View RFQ's
 Request for Quote  0 items 
All Categories > Speed Control Systems > Brushless Systems 
 

Brushless Systems

Click on a Product to view details.

Search ItemsRequest Information
BX_top.jpg

BX Series Brushless Speed Control Systems

 (516)
The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 610 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min


Search 516 Items

BLF_top.jpg

BLF Series Brushless Speed Control Systems

 (189)
The BLF Series combines the attractive features of a brushless motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
  • AC Input
  • Frame sizes from 2.36 in. to 4.09 in.
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.89 lb-in to 610 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
  • Hollow shaft flat gearhead models available
  • RoHS compliant


Search 189 Items

BLU Series

BLU Series Brushless Speed Control Systems

 (153)

The BLU Series consists of models with an output rating of 20, 40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.

  • AC Input
  • Frame sizes from 2.36 in. to 3.54 in.
  • Output power from 20 W (1/38) to 90 W (1/8 HP)
  • Rated torque from 0.89 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
  • Hollow shaft flat gearhead models available
  • RoHS compliant


Search 153 Items

BLH-top-img.jpg

BLH Series Brushless Speed Control Systems

 (59)

The Brushless Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min.  The series consists of four models offering a motor-output power range of 15 to 100 W (1/50 to 1/8 HP).  A wide range of options are available to meet you application needs.

  • DC Input
  • Frame sizes from 1.65 in. to 3.54 in.
  • Output power from 15 W (1/50 HP) to 100 W (1/8 HP)
  • Rated torque from 0.44 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 15 r/min to 100 ~ 3000 r/min 
  • Hollow shaft flat gearhead models available
  • RoHS compliant


Search 59 Items

FBLii_top.jpg

FBL II Series Brushless Speed Control Systems

 (54)
The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
  • AC input
  • 3.54 in frame size
  • 75 W (1/10 HP) and 120 W (1/6 HP) output power
  • Rated torque from 2.2 lb-in to 260 lb-in
  • Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
  • RoHS compliant


Search 54 Items

© 2004 - ORIENTAL MOTOR U.S.A. CORP.