• Robot Controller

    αSTEP

    The MRC01 robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
    Use the αSTEP AZ Series family of products to support your in-house design for improved performance and ease of use.
    • Easily introduce custom built robots to existing systems
    • Direct control via EtherNet/IP&tade;
    • Easy setup even for beginners (no ladder logic)
    • Experiene the "MRC Studio" programming software (trial version) before purchase
    • Use with AZ Series drivers: built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)

    EtherNet/IP™ is a trademark of ODVA.

  • Controller

    The SCX11 universal controller is a highly functional and sophisticated controller, equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via various serial ports such as USB, RS-232C and CANopen.

  • flex-netco1.jpg

    A network gateway / converter is a transducer from the host communication protocol to our unique RS-485 communication protocol. By using this network converter, our RS-485 compatible products can be controlled under host communication environment.

    Includes: Communication Cable, Power Supply Connector, ESI File.

    • EtherCAT
    • CC-Link
    • MECHATROLINK - II
    • MECHATROLINK - III

    EtherCat

    CC-Link

    Mechatrolink


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved