Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Controllers / Network Gateways
stepper-motor-controllers-network-gateways
-
Use the αSTEP AZ Series family of products to support your in-house design for improved performance and ease of use.- Easily introduce custom built robots to existing systems
- Direct control via EtherNet/IP&tade;
- Easy setup even for beginners (no ladder logic)
- Experiene the "MRC Studio" programming software (trial version) before purchase
- Use with AZ Series drivers: built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)
EtherNet/IP™ is a trademark of ODVA. -
The SCX11 universal controller is a highly functional and sophisticated controller, equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via various serial ports such as USB, RS-232C and CANopen.
-
A network gateway / converter is a transducer from the host communication protocol to our unique RS-485 communication protocol. By using this network converter, our RS-485 compatible products can be controlled under host communication environment.
Includes: Communication Cable, Power Supply Connector, ESI File.- EtherCAT
- CC-Link
- MECHATROLINK - II
- MECHATROLINK - III