ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Stepper Motors > DC Input Stepper Motor & Driver Packages > Stepper Motor & Driver Packages (0.9°/1.8°) 
 

Stepper Motor & Driver Packages (0.9°/1.8°)

Click on a Product to view details.

Search ItemsRequest Information
cvk26__k-img.jpg

CVK Series 1.8° Stepper Motor and Driver Packages

 (30)
The CVK Series features one of the smallest, standard fully digitally controlled microstepping drivers combined with a bipolar high-torque stepper motor for the optimum motor performance.
  • High performance stepper motor and compact, lightweight microstepping driver
  • Motor uses connector mating system for easy installation (included)


Search CVK Series 1.8° Stepper Motor and Driver Packages - 30 Items

rbk-top-img.jpg

RBK Series Microstepping Stepper Motors

 (112)
The RBK Series is a motor and driver package consisting of a high current, bipolar stepper motor with a 20~75 VDC* input microstepping driver. The motor and driver have been designed to achieve superior performance throughout the entire speed range, guaranteed. The microstepping driver includes Oriental Motor's proprietary Smooth Drive technology which easily provides low vibration and high torque at any speed.
  • Highest torque for entire speed range
  • Encoder options
  • Geared option
  • Terminal box option
  • Resolution - 1.8° ~ 0.0140625° [16 steps] (Microstep)
  • 20 ~ 75 VDC power supply input (20~40 VDC input for some models)
  • RoHS compliant

  • ...

    Search RBK Series Microstepping Stepper Motors - 112 Items

cmk-top.jpg

CMK Series Microstepping Stepper Motors

 (214)
The CMK Series is a motor and driver package consisting of a stepper motor and one of the smallest, lightest 24 VDC input microstepping drivers in the industry, allowing for a reduction in size and vibration in your equipment. There are 5 preset step angles with a maximum microstep resolution of 16 divisions. Operating current is set by a digital switch that is easy to use.
  • Compact driver
  • Standard performance
  • Encoder options
  • Geared option
  • Resolution - 1.8° ~ 0.1125° [5 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant


Search CMK Series Microstepping Stepper Motors - 214 Items