ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Brushless Motors > BLF Series Brushless Speed Control Systems > EZ Limo Motorized Linear Slides > Stepping Motors > AC Motors & Gearmotors > Stepping Motor Only 
 

Stepping Motor Only

Click on a Product to view details.

Search ItemsRequest Information
pk5_top.jpg

PK Series Stepping Motors (0.36°/0.72°)

 (388)
  • Lowest Vibration / Highest Resolution type
  • New Pentagon (bipolar) 5 lead wire
  • High Torque / High Efficiency types
  • Standard types
  • Terminal box (IP65) type
  • Frame sizes 0.79 in. (20 mm) ~ 3.35 in. (85 mm)
  • Encoder options available
  • Geared models available
  • RoHS Compliant


  • Search PK Series Stepping Motors (0.36°/0.72°) - 388 Items

    PK_top.jpg

    PK Series Stepping Motors (0.9°/1.8°)

     (523)
  • High Torque / High Efficiency types
  • Standard or High Resolution types
  • Terminal box (IP65) type
  • High Inertia type
  • Unipolar and Bipolar connections (4, 6 and 8 lead wire)
  • Frame sizes 1.10 in. (28mm) ~ 3.54 in. (90mm)
  • Encoder options available
  • Gearhead options available
  • RoHS compliant 


  • Search PK Series Stepping Motors (0.9°/1.8°) - 523 Items