Automation ControlsProduct Catalog
Oriental Motor
Home
Search Catalog 
      GO   
 All Categories    Stepper Motor Only
View Cart
 Shopping Cart  0 Items 
All Categories > Stepper Motor Only 
 

Stepper Motor Only

Click on a Product to view details.

Search ItemsRequest Information
pk5_top.jpg

PK Series Stepper Motors (0.36°/0.72°)

 (400)
  • Lowest Vibration / Highest Resolution type
  • New Pentagon (bipolar) 5 lead wire
  • High Torque / High Efficiency types
  • Standard types
  • Terminal box (IP65) type
  • Frame sizes 0.79 in. (20 mm) ~ 3.35 in. (85 mm)
  • Encoder options available
  • Geared models available
  • RoHS Compliant


  • Search PK Series Stepper Motors (0.36°/0.72°) - 400 Items

    PK_top.jpg

    PK Series Stepper Motors (0.9°/1.8°)

     (585)
  • High Torque / High Efficiency types
  • Standard or High Resolution types
  • Terminal box (IP65) type
  • High Inertia type
  • Unipolar and Bipolar connections (4, 6 and 8 lead wire)
  • Frame sizes 1.10 in. (28mm) ~ 3.54 in. (90mm)
  • Encoder options available
  • Gearhead options available
  • RoHS compliant 


  • Search PK Series Stepper Motors (0.9°/1.8°) - 585 Items

    © 2008 ORIENTAL MOTOR U.S.A. CORP.