• eac4-az-ac-img

    The EAC Series motorized linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • eac6-az-ac-img

    The EAC Series motorized linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved