ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Fan Kits > Axial Flow Fan Kits 
 

Axial Flow Fan Kits

Click on a Product to view details.

Search ItemsRequest Information
t-emu1238-g-img.jpg

EMU Series Fan Kits

 (2)
These AC Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used. Kits include fan unit, power cord, finger guard and mounting screws.
pc_t_mrs25_dm_g

MRS Series Fan Kit

 (59)

The MRS Series Fan Kit consists of a fan unit certified under the UL, CSA and EN standards (Exceptions apply), as well as a finger guard (or filter) and mounting screws.

  • High-Efficiency, Low-Noise Models
  • AC Input
  • Frame sizes from 5.51 in to 9.84 in (140 to 250 mm)
  • Maximum airflow from 177 CFM to 883 CFM (5 m3/min to 24 m3/min)


  • Search MRS Series Fan Kit - 59 Items

    t-mre18-bh-g-img.jpg

    MRE Series Fan Kit

     (27)
    The MRE Series fan kits feature long-life fans with an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series fan kits include all components for easy installation.
    • Long-Life (100,000 hours)
    • AC Input
    • Frame sizes 6.30 in and 7.87 in (160 mm and 200 mm)
    • Maximum airflow from 219 CFM to 564 CFM (7.3 m3/min to 16 m3/min)


    Search MRE Series Fan Kit - 27 Items

    f3_tmu1428s_11gp

    MU Series Fan Kit

     (16)

    The MU Series Fan Kit consists of a fan unit certified under the UL, CSA, EN Standards and Electrical Appliance and Material Safety Law (Japan) (Exceptins apply), as well as finger guard, plug cord and mounting screws.

  • Slim-Line, General Purpose Models
  • AC Input
  • Frame sizes from 3.15 in to 4.69 in (80 mm to 119 mm)
  • Maximum airflow from 19.4 CFM to 106 CFM (0.55 m3/min to 3 m3/min)


  • Search MU Series Fan Kit - 16 Items

    f3_tmds1225_12g

    MDS/MD Series Fan Kit

     (99)

    The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.

  • High-Performance Models
  • DC Input
  • Frame sizes from 1.65 in to 6.77 in (42 mm to 172 mm)
  • Maximum airflow from 4.59 CFM to 212 CFM (0.13 m3/min to 6 m3/min)


  • Search MDS/MD Series Fan Kit - 99 Items

    mde1451-24l2g-img

    MDE Series Fan Kit

     (10)

    The MDE Series Fan Kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.

  • Long-Life Models (up to 100,000 hours)
  • DC Input
  • 4.69 in. or 5.51 in. (119 mm or 140 mm) frame size
  • 95.3 ~ 205 CFM (2.7 ~ 5.8 m3/min) maximum airflow


  • Search MDE Series Fan Kit - 10 Items

    t-mda925_24h-g-img.jpg

    MDA Series Fan Kit

     (25)
    The MDA Series fan kit features a fan built-in alarm circuit that the host controller can recognize if the fan speed drops combined with finger guard and mounting screws.
    • High-Performance, Alarm-Type
    • DC Input
    • Frame sizes from 2.44 in to 6.77 in (62 mm to 172 mm)
    • Maximum airflow from 17.7 CFM to 212 CFM (0.5 m3/min to 6 m3/min)


    Search MDA Series Fan Kit - 25 Items

    t-mdp1238-24l-gp-img.jpg

    MDP Series Fan Kits

     (3)
    These DC Axial flow fans conform to the IP55 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops. These kits include stainless steel finger guard and mounting screws.
    • IP55 Rated
    • DC Input
    • Frame sizes from 3.15 in to 4.69 in (80 mm to 119 mm)
    • Maximum airflow from 36.4 CFM to 98.8 CFM (1.03 m3/min to 2.8 m3/min)


    Search MDP Series Fan Kits - 3 Items