ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Network Products > Linear Actuators (Network) 
 

Linear Actuators (Network)

Click on a Product to view details.

Search ItemsRequest Information
eas-flex-series-top.jpg

EAS Series Linear Actuators with Built-in Controller (Stored Data Type)

 (1,152)

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

eac-flex-series-top.jpg

EAC Series Linear Actuators with Built-in Controller (Stored Data Type)

 (576)

The EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

DRLII Series Built-in Controller

DRLII Series Compact Linear Actuators with Built-in Controller (Stored Data Type)

 (58)
Compact linear actuator that incorporates a stepper motor with an integrated ball screw to achieve high-precision positioning linear motion. Performance is improved by reducing the number of components such as couplings and secondary external guides to make equipment more compact, quicker to install with less parts to order.

The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)


Search DRLII Series Compact Linear Actuators with Built-in Controller (Stored Data Type) - 58 Items