The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 24 - 48 VDC
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Communication through Modbus (RTU) and CANopen
Clear
Filter
Output Power
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Spur Gear (Centered Shaft)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Direction
- Opposite Output Shaft Side
- Output Shaft Side
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLMR5400K-A-B / BLVD-KRD | - 3.54 in.90 mm | - 400 W (1/2 HP) | - 48 VDC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11 lb-in1.27 N·m | - Not Equipped | - Opposite Output Shaft Side | - 1 ~ 4000 | $1,028.00 |
Add To Cart
Request Quote |
| BLMR5400K-A-F / BLVD-KRD | - 3.54 in.90 mm | - 400 W (1/2 HP) | - 48 VDC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11 lb-in1.27 N·m | - Not Equipped | - Output Shaft Side | - 1 ~ 4000 | $1,028.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFV6G10 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 101 lb-in11.4 N·m | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $1,504.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFV6G15 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 151 lb-in17.1 N·m | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $1,504.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFV6G20 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 203 lb-in22.9 N·m | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $1,504.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFV6G30 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 290 lb-in32.8 N·m | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $1,518.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFV6G50 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 487 lb-in55 N·m | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $1,518.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFV6G10 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 101 lb-in11.4 N·m | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | $1,504.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFV6G15 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 151 lb-in17.1 N·m | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | $1,504.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFV6G20 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 203 lb-in22.9 N·m | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | $1,504.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFV6G30 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 290 lb-in32.8 N·m | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | $1,518.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFV6G50 / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 487 lb-in55 N·m | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | $1,518.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFS6G10FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 96 lb-in10.8 N·m | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $1,598.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFS6G15FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 143 lb-in16.2 N·m | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $1,598.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFS6G20FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 191 lb-in21.6 N·m | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $1,598.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFS6G30FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 287 lb-in32.4 N·m | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $1,610.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFS6G50FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 478 lb-in54 N·m | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $1,610.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-B / GFS6G100FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 956 lb-in108 N·m | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $1,610.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFS6G10FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 96 lb-in10.8 N·m | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | $1,598.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFS6G15FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 143 lb-in16.2 N·m | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | $1,598.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFS6G20FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 191 lb-in21.6 N·m | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | $1,598.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFS6G30FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 287 lb-in32.4 N·m | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | $1,610.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFS6G50FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 478 lb-in54 N·m | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | $1,610.00 |
Add To Cart
Request Quote |
| BLMR6400SKM-GFV-F / GFS6G100FR / BLVD-KRD | - 4.33 in.110 mm | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 956 lb-in108 N·m | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | $1,610.00 |
Add To Cart
Request Quote |
| BLMR5400KM-A-B / BLVD-KRD | - 3.54 in.90 mm | - 400 W (1/2 HP) | - 48 VDC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11 lb-in1.27 N·m | - Equipped | - Opposite Output Shaft Side | - 1 ~ 4000 | $1,258.00 |
Add To Cart
Request Quote |