This category has 1,100 items. Only the first 1000 records are returned.
Clear
Filter
Frame Size (in)
- 2.36
- 2.76
- 3.15
- 3.54
Frame Size (mm)
- 60
- 70
- 80
- 90
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540GV-EC / 5GV5A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - Not Equipped | - 12.30 lb-in1.40 N·m |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$246.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV6A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - Not Equipped | - 15 lb-in1.70 N·m |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$246.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV7.5A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Not Equipped | - 19.40 lb-in2.20 N·m |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$246.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV9A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Not Equipped | - 23 lb-in2.60 N·m |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$246.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV12.5A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Not Equipped | - 31 lb-in3.60 N·m |
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$246.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV15A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Not Equipped | - 38 lb-in4.30 N·m |
-
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$246.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV18A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Not Equipped | - 46 lb-in5.20 N·m |
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$246.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV25A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Not Equipped | - 61 lb-in6.90 N·m |
-
3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$254.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV30A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Not Equipped | - 73 lb-in8.30 N·m |
-
3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$254.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV36A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Not Equipped | - 87 lb-in9.9 N·m |
-
2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$254.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV50A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Not Equipped | - 122 lb-in13.80 N·m |
-
1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$262.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV60A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - Not Equipped | - 146 lb-in16.50 N·m |
-
1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$262.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV75A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - Not Equipped | - 182 lb-in20.60 N·m |
-
1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$262.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV90A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - Not Equipped | - 210 lb-in24.80 N·m |
-
1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$262.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV100A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Not Equipped | - 240 lb-in27.50 N·m |
-
0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$262.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV120A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in30 N·m |
-
0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$262.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV150A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in30 N·m |
-
0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$262.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV180A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in30 N·m |
-
0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$262.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV250A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in30 N·m |
-
0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$342.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-EC / 5GV300A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in30 N·m |
-
0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$342.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV7.5A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Equipped | - 8.4 lb-in19.40 lb-in0.95 N·m2.20 N·m |
-
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$373.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV9A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Equipped | - 9.70 lb-in23 lb-in1.10 N·m2.60 N·m |
-
[Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
$373.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV12.5A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Equipped | - 14.1 lb-in31 lb-in1.6 N·m3.60 N·m |
-
[Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$373.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV15A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Equipped | - 16.8 lb-in38 lb-in1.9 N·m4.30 N·m |
-
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$373.00 |
-
|
Add To Cart
Request Quote |
| SCM540GV-UAM / 5GV18A | - 3.54 in90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Equipped | - 20 lb-in46 lb-in2.30 N·m5.20 N·m |
-
[Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$373.00 |
-
|
Add To Cart
Request Quote |