The PKP Series 2-phase stepper motor with PLE Plantary Gear from Neugart is notably light, extremely powerful, yet suitable for complex production cycles due to its low-friction bearing design and optimized lubrication.
  • Flat Connector type
  • Bipolar Winding
  • Motor cable required* (sold separately)

Compatible Motors (sold separately)

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Motor Type

- 2-Phase

Basic Step Angle

- 1.8º

Frame Size

- 2.22 in56.4 mm

Motor Length

- 4.94 in.124.5 mm

Holding Torque

- 1888 oz-in13.32 N·m

Current per Phase (A/phase)

- 1.4

Voltage (VDC)

- 2.9

Resistance (Ω/phase)

- 2.1

Inductance (mH/phase)

- 6

Shaft/Gear Type

- Planetary Gear

Gear Ratio (X:1)

- 20 :1

Output Shaft Diameter

- 14 mm

Backlash

- 12 arc min

Shaft

- Single

Encoder

- Equipped

Motor Connection Type

- Flat Connector

Connection Type

- Bipolar

Lead Wires

- 4

Rotor Inertia

- 0.77 oz-in²140x10-7 kg·m²

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Insulation Class

- 130 (B)

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

- No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 1.0 kVAC 50/60 Hz

Temperature Rise

- Winding temperature rise 144ºF (80ºC) max.

Ambient Temperature Range

- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Step Accuracy

- ±3 arc minutes (±0.05º)

Radial Load

- Center of shaft = 157.5 lbCenter of Shaft = 700 N

Axial Load

- 180 lb800 N

Encoder Type

- Incremental

Encoder Resolution (P/R)

- 200

Output

- 3-Channel A, B, Z

Input Current (mA)

- 30 mA max.

Input Voltage (V)

- 5 ±10%

Output Type

- Line Driver

Output Voltage (Low)

- 0.5 V or less

Output Voltage (High)

- 2.5 V or more

Response Frequency (kHz)

- 100


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved