Free Shipping for Online Orders. Terms and conditions apply.

Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.
  • 100,000 hour life expectancy

 

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Fan Type

- Axial Fan

Frame Size

- 3.62 in92 mm

Thickness

- 0.98 in.25 mm

Function

- Stall Alarm - Electronic

Power Supply

- 24 VDC

Connection Type

- Lead Wire

Current (A)

- 0.12

Speed (r/min)

- 2850

Max. Air Flow

- 48.7 CFM  1.38 m3/min  

Max. Static Pressure

- 0.181 inH2O  45.1 Pa  

Noise Level

- 33 db (A)

Fan Kit

- Fan Only

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA

CE Marking

- EMC Directives

Alarm Type

- Electronic

Alarm Activation Speed

- When locked

Output Mode

- Open-collector output

Output Condition

- Operation: L level (Internal transistor ON)
When locked: H level (Internal transistor OFF)

Maximum Rating

- Maximum applied voltage: 27.6 VDC max.
Maximum current: 5 mA max.

Delay Function

- Not built-in: External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be at least 1 second.

Circuit Connection

-
Circuit Connection


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved