Please contact your local sales office for proper sizing or more information.

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Outer Diameter

- 0.79 in20 mm

Length

- 1.14 in29 mm

Normal Torque

- 44 lb-in5 N·m

Shaft Hole Diameter d1

- 0.20 in5 mm

Shaft Hole Diameter d2

- 0.32 in8 mm

Inertia

- 0.06 oz-in20.1x10-4 kg·m²

Permissible End Play

- 0.03 in0.80 mm

RoHS Compliant

- Yes


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved