Compact linear actuator that incorporates a stepper motor with an integrated ball screw to achieve high-precision positioning linear motion.Performance is improved by reducing the number of components such as couplings and secondary external guides to make equipment more compact, quicker to install with less parts to order.
  • Low Vibration
  • High Positioning Accuracy
  • Reliable Design and Structure

Actuators

Actuators

Available to Ship1 Estimated Ship: 10/20/2025

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

5-Phase

Actuator Frame Size

60 mm

Drive Method

Rolled Ball Screw

Type

Standard

Guide

Equipped

Electromagnetic Brake

Not Equipped

Adjusting Knob

Equipped

Lead

4 mm

Stroke

50 mm

Actuator Connection Type

Lead Wire

Lead Wires

5

Max. Vertical Transportable Mass

15 kg

Max. Horizontal Transportable Mass

3 kg

Max. Speed

40 mm/s

Max. Thrust Force

300 N

Max. Holding Force

300 N

Resolution

0.01 mm

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved