ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Item # KR20-SK-1N  
Request Information

GX-F12A-P-img.jpg

larger image

Item # KR20-SK-1N, NPN Sensor for use with Actuator

Web Price $295.00

Optical proximity sensors for use with the THK KR20 Series linear actuators. Mounts to the dedicated sensor rail on the linear actuator.
  • NPN Type
  • Sensor set includes a 12 in. (304 mm) cable



Unit of Measure: Imperial | Metric 


Lead Time

Available to Ship1

05/12/2017
This Item cannot be cancelled or returned.
1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

Request Information