This product has been discontinued, please contact your local sales office for more information.

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

On-Board Driver

Drive Method

- Bipolar Constant Current Drive

Excitation Mode

- Full Step 0.72º/step
Half Step 0.36º/step

Power Source

- 12 - 24 VDC

Main Power

- 1.4 A

Logic Circuit

- 5 VDC ±5%, 0.02 A

Rated Current

- 0.75 A/Phase

Operating Temperature

- 0 ~ 40ºC

Operating Humidity

- 85% or less, noncondensing

Cooling Method

- Natural Ventilation


 


 

 

 

 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved