This item has been discontinued. This product is available as a motor and gearhead separate purchase. Please contact technical support.
Unit of Measure

Product Line

- Oriental Motor®

Motor Type

- Reversible

Frame Size

- 3.54 in90 mm

Output Power

- 60 W (1/12 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Current

- 1.21 A [110 VAC] 1.24 A [115 VAC]

Type

- Lead Wire

Electromagnetic Brake

- Not Equipped

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 18 mm

Rated Torque

- 260 lb-in  30 N·m  

Rated Speed (rpm)

- 18

Permissible Load Inertia

- 66000 oz-in²When performing instantaneous stop = 15000 oz-in²12000 x 10-4 kg·m²When performing instantaneous stop = 2750 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Output Shaft End = 112 lb0.79 in. from Output Shaft End = 157 lb10 mm from Output Shaft End = 500 N20 mm from Output Shaft End = 700 N

Permissible Thrust Load

- 33 lb150 N

Components

- 5RK60GVH-UA [Motor] 5GVH100B [Gearhead]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity.

Insulation Class

- 130 (B)

Overheat Protection

- Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Degree of Protection

- IP20


 


 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved