This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Specifications

Drive Method

- Belt

Product Line

- LIMO™

Motor Type

- Motorized Slide

Actuator Frame Size

- 2.36 in. (W) x 2.64 in. (H)  60 mm (W) x 67 mm (H)  

Power Supply

- Single-Phase 100-115 VAC

Frequency

- 50 Hz 60 Hz

Current

- 5.0 A

Lead

- 2.95 in.75 mm

Motor Location

- Bottom

Stroke

- 3.94 in.100 mm

Max. Speed

- 59.06 in/s1500 mm/s

Max. Horizontal Transportable Mass

- 22 lb  10 kg  

Thrust

- 13 lb60 N

Resolution

- 0.0004 in. [Driver Mode: 0.002 in.]  0.01 mm [Driver Mode: 0.05 mm]  

Repetitive Positioning Accuracy

- ±0.002 in.±0.05 mm

Maximum Load Moment (N·m)

- MP: 18
MY: 16
MR: 9

RoHS Compliant

- No

Components

- SPVM6K010DA [Slider] ESMC-A2 [Controller]

Insulation Resistance (Actuator)

- 100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings.

Insulation Resistance (Controller)

- 100 MΩ or more when 500 VDC megger is applied between the following:
I/O connector - Main power supply terminal, Motor Connector, Battery Connector
Control power supply terminal - Main power supply terminal, Motor connector, Battery connector
PE - Main power supply terminal, Motor connector, Battery connector

Dielectric Strength (Actuator)

- Sufficient to withstand the following for 1 minute:
Motor case - Motor/Sensor windings 1.5 kVAC 50 Hz

Dielectric Strength (Controller)

- Sufficient to withstand the following terminals for 1 minute:
Signal I/O, Control power supply - Main power supply 1.8 kVAC
Signal I/O, Control power supply - Motor output 1.8 kVAC
Signal I/O, Control power supply - Battery input 1.8 kVAC
PE - Main power supply 1.5 kVAC
PE - Motor output 1.5 kVAC
PE - Battery input 1.5 kVAC

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Sensor Specifications

Sensor Model

- EE-SX671A (OMRON)

Sensor Power Supply

- 5 to 24 VDC ± 10%, ripple (p-p) 10% or less

Current Consumption

- 35 mA or less

Control Output

- NPN open-collector output, 5 to 24 VDC, 100 mA or less. Residual voltage 0.8 V or less (at load current of 100 mA)

Indicator LED

- Detection display (red)

Logic

- Normally open/normally closed (switchable, depending on connection)

Sensor Type

- Photomicro sensor

Quantity

- 3 pieces, included

Movement

- Possible

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved