This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- GTR Series

Motor Type

- Induction

Frame Size

- 6.87 in174.50 mm

Output Power

- 1/2 HP

Voltage (VAC)

- Single-Phase 230 VAC

Frequency (Hz)

- 60 50

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 5 :1

Mount

- Foot Mount

Shaft Arrangement

- Left Shaft

Output Shaft Diameter

- 1-1/8 in.

Type

- Terminal Box

Electromagnetic Brake

- Not Equipped

Rated Torque

- 85 lb-in  9.6 N·m  

Rated Speed (rpm)

- 340

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directive

Insulation Class

- Class F

Degree of Protection

- IP40

Full Load [nmotor]

- 1730 RPM

Full Load Current [Imotor]

- 3.30 A

Starts per Minute

- 6

Type (Brother)

- H2

Frame (Brother)

- 28


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved