Lead Time1
|
-
{Contact your local sales office for product lead-times, available to ship dates and shipping methods.}
|
Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
NOTE:
|
-
*Denotes Specifications for Fan Unit.
|
Product Line
|
-
ORIX®
|
Fan Type
|
-
Axial Flow
|
Frame Size
|
-
3.15 in80 mm
|
Thickness
|
-
1 in.25.40 mm
|
Function
|
-
Pulse Sensor
|
Type
|
-
Connector
|
Power Supply*
|
-
24 VDC
|
Current*
|
-
0.14 A
|
Speed (r/min)*
|
-
3800
|
Max. Air Flow
|
-
35.3 CFM 1 m3/min
|
Max. Static Pressure
|
-
0.196 inH2O 49 Pa
|
Noise Level*
|
-
35 dB (A)
|
Components
|
-
MD825B-24SH (Fan Unit) FG8D (Finger Guard) M4 x 40 mm (1.57 in.) (Mounting Screws)
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
EMC Directives
|
Insulation Resistance
|
-
10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.
|
Temperature Rise
|
-
18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.
|
Insulation Class
|
-
Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.
|
Overheat Protection
|
-
Built-in Overheat Protection Circuit
|
Ambient Temperature Range
|
-
14ºF ~ 140ºF (-10ºC ~ 60ºC)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Alarm Type
|
-
Pulse Sensor
|
Output Mode
|
-
Open-collector output
|
Maximum Rating
|
-
Maximum applied voltage: 30 VDC max. Maximum current Ic: 5 mA max.
|
Circuit Connection
|
-
Circuit Connection
|