This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Lead Time

Lead Time

- This product has been discontinued. Please contact your local sales office for replacement.

Specifications

Product Line

- LIMO™

Power Supply

- 24 VDC

Electromagnetic Brake

- Equipped

Max Speed (mm/s)

- 300

Max Transportable Mass, Horizontal (kg)

- 15

Max Transportable Mass, Vertical (kg)

- 4.5

Max Thrust Force (N)

- 45

Resolution (mm)

- 0.015

Stroke (mm)

- 50

Controller

- Absolute

Components

- EZMC36A (Controller) EZS4-05M (Slider)

RoHS Compliant

- No

Safety Standards

- CE

Insulation Resistance

- 100 MΩ minimum when measured by a 500 VDC megger between the Windings and Case.

Dielectric Strength

- Sufficient to withstand 0.5 kV, 50Hz for one minute between the Windings and Case.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

CE Marking

- EMC Directives

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved