This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Specifications

Drive Method

- Ball Screw

Actuator Frame Size

- 2.91 in. (W) x 1.97 in. (H)  74 mm (W) x 50 mm (H)  

Power Supply

- Single-Phase 100-115 VAC

Frequency

- 50 Hz60 Hz

Current

- 3 A

Electromagnetic Brake

- Equipped

Lead

- 0.4724 in.12 mm

Max. Speed

- 31.5 in/s800 mm/s

Max. Horizontal Transportable Mass

- 33 lb15 kg

Max. Vertical Transportable Mass

- 15 lb7 kg

Thrust

- 16 lb70 N

Push Force

- 22 lb100 N

Resolution

- 0.0004 in.0.01 mm

Repetitive Positioning Accuracy

- ±0.00079 in.±0.02 mm

Stroke

- 3.94 in.100 mm

RoHS Compliant

- Yes

Safety Standards

- CE

Components

- ESMC-A2 [Controller] EZSM4D010MA [Actuator]

Insulation Resistance (Actuator)

- 100 MΩ or more when 500 VDC megger is applied between the following:
Motor case - Motor/Sensor windings
Motor case - Windings of electromagnetic brake

Insulation Resistance (Controller)

- 100 MΩ or more when 500 VDC megger is applied between the following:
I/O connector - Main power supply terminal, Motor Connector, Battery Connector
Control power supply terminal - Main power supply terminal, Motor connector, Battery connector
PE - Main power supply terminal, Motor connector, Battery connector

Dielectric Strength (Actuator)

- Sufficient to withstand the following for 1 minute:
Motor case - motor/Sensor windings 1.0 kVAC 50 Hz
Motor case - Windings of electromagnetic brake 1.0 kVAC 50 Hz

Dielectric Strength (Controller)

- Sufficient to withstand the following terminals for 1 minute:
Signal I/O, Control power supply - Main power supply 1.8 kVAC
Signal I/O, Control power supply - Motor output 1.8 kVAC
Signal I/O, Control power supply - Battery input 1.8 kVAC
PE - Main power supply 1.5 kVAC
PE - Motor output 1.5 kVAC
PE - Battery input 1.5 kVAC

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

CE Marking

- Low Voltage Directives EMC Directives

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved