This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Specifications

Motor Type

- Compact Linear Actuator

Actuator Frame Size

- 2.36 in.60 mm

Drive Method

- Ground Ball Screw

Power Supply

- 24 VDC

Current

- 2.5 A

Type

- High-Resolution

Guide

- Not Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Not Equipped

Actuator Connection Type

- Connector

Lead Wires

- 5

Driver Included

- Yes

Max. Vertical Transportable Mass

- 66 lb30 kg

Max. Speed

- 0.87 in/s22 mm/s

Max. Thrust Force

- 67 lb300 N

Max. Holding Force

- 67 lb300 N

Resolution

- 0.00016 in.0.004 mm

Lead

- 0.157 in.4 mm

Stroke

- 1.97 in.50 mm

Components

- DRL60MB4-05 (Actuator) CRD5114P (Driver)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

Insulation Resistance

- [Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

- [Actuator] Sufficient to withstand 1.0 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved