This product has been discontinued please contact your local sales office for more information.

Driver

Driver

Driver

Driver

Unit of Measure

Specifications

Product Line

- VEXTA®

Power Supply

- 24 VDC

Excitation Mode

- Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step

RoHS Compliant

- Yes

Return Policy:

- This product cannot be cancelled or returned once the order has been processed.

Features

-

CSK Series DriverCSK Series Stepping Motor Driver
(CSD2109-T, CSD2122-T, CSD2120-T, CSD2140T, CSD2145T)

The CSK Series driver is a 24 or 36 VDC input board level driver. The driver produces a high output of 2A/phase at 24/36 VDC.



 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved