This product is scheduled to be discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Product Line

- Oriental Motor®

Motor Type

- Synchronous

Motor Frame Size

- 2.76 in. sq.

Output Power

- 10 W (1/75 HP)

Voltage (VAC)

- Single-Phase 115 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Pinion Shaft (Gearhead required - sold separately)

Type

- Lead Wire

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 167ºF (75ºC) or less measured by the resistance change method after rated motor operation.

Insulation Class

- UL/CSA Standard Class A [221°F (105ºC)], EN Standard Class E [248ºF (120ºC)]

Overheat Protection

- Built-in thermal protector (Automatic return type). Operating temperature, open: 248ºF ± 9ºF (120ºC ± 5ºC) close: 170.6ºF ± 27ºF (77ºC ± 15ºC)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- IP20

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved