This product is no longer offered by Oriental Motor, please contact your local sales office.

Speed Control Motors

Unit of Measure

Specifications

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Motor Frame Size

- 3.54 in. sq.

Output Power

- 60 W (1/12 HP)

Voltage (VAC)

- Single-Phase 220/230 VAC

Shaft/Gear Type

- Pinion Shaft (Gearhead required - sold separately)

Rated Torque (lb-in)

- 6

Rated Speed (rpm)

- 1600 1400

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved