Frame Size
|
-
2.36 in60 mm
|
Motor Length
|
-
2.26 in.57.50 mm
|
Speed-Torque Characteristics
|
-
Speed-Torque Characteristics
|
Holding Torque
|
-
117 oz-in0.83 N·m
|
Current per Phase (A/phase)
|
-
1.4
|
Type
|
-
Standard
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Gear Type
|
-
No Gearhead
|
Motor Connection Type
|
-
Flying Leads
|
Shaft
|
-
Single
|
Basic Step Angle
|
-
0.72º
|
Output Step Angle
|
-
0.72 °
|
Connection Type
|
-
New Pentagon (Bipolar)
|
Lead Wires
|
-
5
|
Rotor Inertia
|
-
1.53 oz-in²280x10-7 kg·m²
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CSA EN CE
|
Insulation Resistance
|
-
100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the motor casing.
|
Dielectric Strength
|
-
Sufficient to withstand 1.5 kV, 50 Hz or 60 Hz applied for 1 minute between the windings and casing under normal temperature and humidity.
|
Temperature Rise
|
-
Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized).
|
Insulation Class
|
-
Class B [266ºF (130ºC)] [Recognized as Class A 221ºF (105ºC) by UL standard]
|
Ambient Temperature Range
|
-
14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Shaft Runout
|
-
0.002 in. (0.05 mm) T.I.R. at top of output shaft
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Radial Play
|
-
0.001 in. (0.025 mm) max. of 1.12 lb. (5 N)
|
Axial Play
|
-
0.003 in. (0.075 mm) max. of 2.2 lb. (10 N)
|
Radial Load
|
-
0 in. from Shaft End = 14.1 lb0.2 in. from Shaft End = 16.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 29 lb0.79 in. from Shaft End = 42 lb0 mm from Shaft End = 63 N5 mm from Shaft End = 75 N10 mm from Shaft End = 95 N15 mm from Shaft End = 130 N20 mm from Shaft End = 190 N
|
Axial Load
|
-
4.5 lb20 N
|