This product has been discontinued please contact your local sales office for more information.

Compatible Motors (sold separately)

Unit of Measure

Specifications

Frame Size

- 2.36 in60 mm

Motor Length

- 4.07 in.103.5 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 704 oz-in5 N·m

Current per Phase (A/phase)

- 1.4

Type

- Geared

Shaft/Gear Type

- Planetary Gear

Gear Ratio (X:1)

- 10 :1

Gear Type

- Planetary, Non Backlash (3 arc min), Centered Shaft

Backlash

- 0.5º or less (reference value)

Motor Connection Type

- Flying Leads

Shaft

- Single

Basic Step Angle

- 0.72º

Output Step Angle

- 0.072 °

Connection Type

- New Pentagon (Bipolar)

Lead Wires

- 5

Rotor Inertia

- 1.53 oz-in²280x10-7 kg·m²

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

Insulation Resistance

- 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the motor casing.

Dielectric Strength

- Sufficient to withstand 1.5 kV, 50 Hz or 60 Hz applied for 1 minute between the windings and casing under normal temperature and humidity.

Temperature Rise

- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized).

Insulation Class

- Class B [266ºF (130ºC)] [Recognized as Class A 221ºF (105ºC) by UL standard]

Ambient Temperature Range

- 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Shaft Runout

- 0.002 in. (0.05 mm) T.I.R. at top of output shaft

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Radial Play

- 0.001 in. (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in. (0.075 mm) max. of 2.2 lb. (10 N)

Radial Load

- 0 in. from Shaft End = 56 lb0.2 in. from Shaft End = 60 lb0.39 in. from Shaft End = 67 lb0.59 in. from Shaft End = 76 lb0.79 in. from Shaft End = 87 lb0 mm from Shaft End = 250 N5 mm from Shaft End = 270 N10 mm from Shaft End = 300 N15 mm from Shaft End = 340 N20 mm from Shaft End = 390 N

Axial Load

- 22 lb10 N

Features

-

Planetary Gear (PN) Stepping Motors

The PK Series 0.72°stepping motor offers high torque, our lowest vibration and noise. This motor is wound in the bipolar New Pentagon configuration and therefore, require a New Pentagon bipolar type driver. The New Pentagon configuration ensures that maximum torque is being generated by the motor on every step. The New Pentagon configuration also provides extremely smooth motion as well as maintaining torque and step accuracy regardless of the step resolution.

PN Gear

The PN gear employs a planetary gear speed-reduction mechanism. The PN gear achieves the specified backlash of three arc minutes through the improved accuracy of its components and the backlash-elimination mechanism. That mechanism is comprised of two sets of internal and planetary gears on the upper and lower levels with the internal gears and planetary gears reduce clockwise backlash; the lower-level internal gears and planetary gears reduce counterclockwise backlash.

Available in 1.10 in. (28mm), 1.65 in. (42mm), 2.36 in. (60mm) and 3.54 in. (90mm) frame sizes.



 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved