This part number is scheduled to be discontinued. The BLV Series R Type is the replacement Series. Please contact technical support for the details.
Unit of Measure
Lead Time1 - This product is scheduled to be discontinued, please contact your local sales office for more information.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Brushless DC Motor

Motor Frame Size

- 4.33 in.110 mm

Output Power

- 400 W (1/2 HP)

Power Supply

- 48 VDC

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 22 mm

Rated Torque

- 610 lb-in70 N·m

Electromagnetic Brake

- Not Equipped

Variable Speed Range (r/min)

- 1 ~ 40

Permissible Load Inertia

- 98000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 27000 oz-in²18000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 5000 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 310 lb0.79 in. from Shaft End = 380 lb10 mm from Shaft End = 1400 N20 mm from Shaft End = 1700 N

Permissible Thrust Load

- 90 lb400 N

Type

- Cable

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2 Standard / 8 with MEXE02 Softwre or OPX-2A Controller

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes

Power Input

- DC

Max. Extension Length (m)

- 3.5

Communication Protocol

- Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

- Complies with EIA-485
The maximum total length of communicatoin cable is 50 m when using twisted-pair wire (TIA/EIA-568B CAT5e or better recommended)

Transmission/Reception Mode

- Half duplex

Baud Rate

- 625000 bps

Physical Layer

- Start-stop synchronization (data: 8 bits, stop bit: 1 bit, parity: none)

Components

- BLVM640N-GFS [Motor] BLVD40NM [Driver] GFS6G100 [Gearhead]

RoHS Compliant

- Yes

Safety Standards

- CE

CE Marking

- EMC Directives

Insulation Class

- [Motor] EN: Class E [120ºC (248ºF)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat radiation plate after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat radiation plate for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Motor] IP40 [Driver] IP20

Degree of Protection (Motor)

- IP40


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved