Compatible Motors (sold separately)
Product Line |
- Oriental Motor® |
Motor Type |
- Induction |
Frame Size |
- 3.54 in90 mm |
Output Power |
- 40 W (1/19 HP) |
Voltage (VAC) |
- Three-Phase 200/220/230 VAC |
Frequency (Hz) |
- 60 50 |
Current |
- 0.30 A [200/220 VAC, 60 Hz] 0.31 A [230 VAC, 60 Hz] 0.32 A [200 VAC, 50 Hz] |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 50 :1 |
Output Shaft Diameter |
- 18 mm |
Type |
- Terminal Box |
Rated Torque |
- 114 lb-in [200 VAC, 50 Hz] 99 lb-in [60 Hz] 11.2 N·m [60 Hz] 12.9 N·m [200 VAC, 50 Hz] |
Rated Speed (rpm) |
- 30 [50 Hz] 36 [60 Hz] |
Permissible Load Inertia |
- 15000 oz-in²2750 x 10-4 kg·m² |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 112 lb0.79 in. from Shaft End = 157 lb10 mm from Shaft End = 500 N20 mm from Shaft End = 700 N |
Permissible Thrust Load |
- 33 lb150 N |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CCC EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 126ºF (70ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead. |
Insulation Class |
- Class B (266ºF [130ºC]) |
Overheat Protection |
- Built-in thermal protector (Automatic return type). Operating temperature, open: 266ºF ± 9ºF (130ºC ± 5ºC) close: 179.6ºF ± 27ºF (82ºC ± 15ºC) |
Ambient Temperature Range |
-
14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) Three-Phase 200 VAC: 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing) |
Ambient Humidity |
- 85% maximum (noncondensing) |
Degree of Protection |
- IP54 |