Product Line
|
-
VEXTA®
|
Motor Type
|
-
5-Phase
|
Frame Size
|
-
1.65 in42 mm
|
Speed-Torque Characteristics
|
-
Speed - Torque Characteristics
|
Holding Torque
|
-
25 oz-in0.18 N·m
|
Type
|
-
All-in-One
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Feedback Device (Motor)
|
-
Not Equipped
|
Power Supply
|
-
24 VDC
|
Current
|
-
0.75
|
Resolution
|
-
0.72º
|
Rotor Inertia
|
-
0.3 oz-in²54x10-7 kg·m²
|
RoHS Compliant
|
-
Yes
|
CE Marking
|
-
EMC Directive
|
Insulation Resistance
|
-
100MΩ min. when a 500 VDC megger is applied as follows under normal ambient temperature and humidity: FG terminal and motor case - between power input terminals
|
Insulation Class
|
-
130 (B)
|
Dielectric Strength
|
-
No abnormality is found in the following application for 1 minute under normal ambient temperature and humidity: FG terminal and motor case - between power input terminals 500 VAC 50 Hz or 60 Hz
|
Ambient Temperature Range
|
-
32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing
|
Ambient Humidity
|
-
85% max. (noncondensing)
|
Operating Atmosphere
|
-
Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.
|
Degree of Protection
|
-
IP20
|
Temperature Rise
|
-
Temperature rise of the windings are 144ºF (80ºC) max. (measured by the resistance change method) at the rated current, at standstill, and 5-phases energized.
|
Stop Position Accuracy
|
-
±5 arc minutes (±0.084º)
|
Shaft Runout
|
-
0.002 in. (0.05mm) T.I.R.
|
Radial Play
|
-
0.001 in. (0.025 mm) maximum of 5 N (1.12 lb.))
|
Axial Play
|
-
0.003 in. (0.075 mm) maximum of 10 N (2.2 lb.))
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Radial Load
|
-
0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N
|
Axial Load
|
-
2.2 lb10 N
|