Frame Size
|
-
1.1 in28 mm
|
Motor Length
|
-
1.26 in.32 mm
|
Speed-Torque Characteristics
|
-
Speed - Torque Characteristics
|
Holding Torque
|
-
7.30 oz-in0.05 N·m
|
Type
|
-
High-Torque
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Gear Type
|
-
No Gearhead
|
Power Supply
|
-
24 VDC
|
Current
|
-
1.7 A
|
Shaft
|
-
Single
|
Basic Step Angle
|
-
0.72º
|
Stop Position Accuracy
|
-
±5 arc minutes (±0.084º)
|
Rotor Inertia
|
-
0.05 oz-in²9x10-7 kg·m²
|
RoHS Compliant
|
-
Conforms to RoHS Directive (2011/65 / EU)
|
Safety Standards
|
-
CE
|
Components
|
-
PKP523N12A [Motor] CVD512-K [Driver]
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Radial Play
|
-
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)
|
Axial Play
|
-
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)
|
Radial Load
|
-
0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N
|
Axial Load
|
-
1.1 lb5 N
|