This product has been discontinued, please contact your local sales office for more information.

Compatible Motors (sold separately)

Unit of Measure

Product Line

- Oriental Motor®

Motor Frame Size

- 4.09 in.104 mm

Rated Output Power

- 750 W (1 HP)

Speed-Torque Characteristics

-
Graph

Rated Torque

- 2710 oz-in19.1 N·m

Permissible Speed Range

- 0 ~ 300 r/min

Max Instantaneous Torque

- 8130 oz-in57.3 N·m

Rotor Inertia

- 5.1 oz-in²0.291x10-4 kg·m²

Resolution (P/R)

- 100 to 100000 (Factory setting 1000)

Detector

- Absolute Encoder
1 rotation 20 bits, multiple rotations 16 bits

Gear Type - Search

- Planetary Gear

Gear Ratio (X:1)

- 10 :1

Electromagnetic Brake

- Not Equipped

Backlash

- 12 arc min

Permissible Overhung Load

- 0 in. from Shaft End = 200 lb0.2 in. from Shaft End = 210 lb0.39 in. from Shaft End = 220 lb0.59 in. from Shaft End = 230 lb0.79 in. from Shaft End = 240 lb0.98 in. from Shaft End = 260 lb1.18 in. from Shaft End = 270 lb1.38 in. from Shaft End = 290 lb0 mm from Shaft End = 900 N5 mm from Shaft End = 950 N10 mm from Shaft End = 1000 N15 mm from Shaft End = 1050 N20 mm from Shaft End = 1100 N25 mm from Shaft End = 1180 N30 mm from Shaft End = 1230 N35 mm from Shaft End = 1300 N

Permissible Thrust Load

- 146 lb650 N

Thermal Class

- 130 (B)

Insulation Resistance (Motor)

- 100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings

Dielectric Voltage (Motor)

- No abnormality is judged with the following application for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

- 0 ~ +40ºC (32 ~ 104ºF) (non-freezing)

Ambient Humidity

- 85% max. (non-condensing)

Operating Atmosphere

- No corrosive gases. Must not be exposed to oil or other liquids.

Degree of Protection

- IP65 (excluding installation surface and connector locations.)

Shaft Runout

- 0.05 T.I.R. (mm)

Concentricity

- 0.075 T.I.R. (mm)

Perpendicularity

- 0.075 T.I.R. (mm)

Safety Standards

- CE
UL/CSA


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved