This product has been discontinued, please contact your local sales office for more information.

Compatible Motors (sold separately)

Unit of Measure

Product Line

- Oriental Motor®

Motor Frame Size

- 4.09 in.104 mm

Rated Output Power

- 750 W (1 HP)

Speed-Torque Characteristics

-
Graph

Rated Torque

- 6780 oz-in47.80 N·m

Permissible Speed Range

- 0 ~ 120 r/min

Max Instantaneous Torque

- 20300 oz-in143 N·m

Rotor Inertia

- 5.1 oz-in²0.291x10-4 kg·m²

Resolution (P/R)

- 100 to 100000 (Factory setting 1000)

Detector

- Absolute Encoder
1 rotation 20 bits, multiple rotations 16 bits

Gear Type - Search

- Planetary Gear

Gear Ratio (X:1)

- 25 :1

Electromagnetic Brake

- Not Equipped

Backlash

- 12 arc min

Permissible Overhung Load

- 0 in. from Shaft End = 300 lb0.2 in. from Shaft End = 310 lb0.39 in. from Shaft End = 330 lb0.59 in. from Shaft End = 340 lb0.79 in. from Shaft End = 360 lb0.98 in. from Shaft End = 370 lb1.18 in. from Shaft End = 390 lb1.38 in. from Shaft End = 410 lb0 mm from Shaft End = 1350 N5 mm from Shaft End = 1400 N10 mm from Shaft End = 1480 N15 mm from Shaft End = 1550 N20 mm from Shaft End = 1600 N25 mm from Shaft End = 1650 N30 mm from Shaft End = 1750 N35 mm from Shaft End = 1850 N

Permissible Thrust Load

- 220 lb1000 N

Thermal Class

- 130 (B)

Insulation Resistance (Motor)

- 100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings

Dielectric Voltage (Motor)

- No abnormality is judged with the following application for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

- 0 ~ +40ºC (32 ~ 104ºF) (non-freezing)

Ambient Humidity

- 85% max. (non-condensing)

Operating Atmosphere

- No corrosive gases. Must not be exposed to oil or other liquids.

Degree of Protection

- IP65 (excluding installation surface and connector locations.)

Shaft Runout

- 0.05 T.I.R. (mm)

Concentricity

- 0.075 T.I.R. (mm)

Perpendicularity

- 0.075 T.I.R. (mm)

Safety Standards

- CE
UL/CSA


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved