ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service:
1-800-418-7903

Technical Support:
1-800-GO-VEXTA (468-3982)

International Customers:

Chicago: +1-847-871-5931 or

Los Angeles: +1-310-715-3303

Click here to e-mail us

Se habla español

Chicago: +1-847-871-5931 or

Los Angeles: +1-310-715-3303

Japanese Support

Tel: 1-800-746-6872

Email:
j-support@orientalmotor.com

Hours
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Servo Motors > NX Series Servo Motors > Item # NX410MA-3  
Request Information

Image

larger image
 

Item # NX410MA-3, Tuning-Free Servo Motor & Driver

Web Price $1445.85

The NX Series is a motor, driver and electromagnetic brake solution in one package. Planetary geared options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included. Shorter or longer cables sold separately.

Four Control Modes are included:

  • Positioning
  • Speed (Max. 5,500 rpm)
  • Torque
  • Tension





Unit of Measure: Imperial | Metric 

Lead Time · Specifications · Brake Specifications

Lead Time

Available to Ship1

1 ~ 5 pcs 06/05/2013
1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.


Specifications

Product Line

Oriental Motor ®

Rated Output Power

100 W (1/8 HP)

Motor Frame Size

1.65 in.

Speed-Torque Characteristics

Speed - Torque Characteristics
Graph
larger image

Rated Torque

45 oz-in

Max Instantaneous Torque

135 oz-in

Max Speed (rpm)

5500

Rated Speed (rpm)

 Question? 
3000

Rotor Inertia

0.183 oz-in²

Resolution (P/R)

100 to 100000 (Factory setting 1000)

Detector

Absolute Encoder
1 rotation 20 bits, multiple rotations 16 bits

Gear Type - Search

Round Shaft (No Gear)

Electromagnetic Brake

Equipped

Power Input

Single-Phase 100-115 VAC

Voltage and Frequency

-15% to +10% 50/60 Hz

DC Control Power Supply

24 VDC ±10% 0.8 A

Rated Input Current

2.9 A

Components

NXD20-A (Driver)
NXM410M (Motor)

Thermal Class

[Motor] 130 (B)

Insulation Resistance (Motor)

100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings
Case - Electromagnetic Brake Windings

Insulation Resistance (Driver)

100 MΩ min when measured with a 500 VDC megger between the following locations:
  • PE terminal ? AC Main Power Supply Connector, Motor Connector
  • DC Control Power Supply Connector, I/O Connector, Encoder Connector, Control
<

Dielectric Voltage (Motor)

No abnormality is judged with the following application for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz
Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz

Dielectric Voltage (Driver)

No abnormality is judged with the following application for 1 minute:
  • PE terminal ? AC Main Power Supply Connector, Motor Connector 1.5 kVAC 50 Hz or 60 Hz
  • DC Control Power Supply Connector, I/O Connector, Encoder Connector, Control

Ambient Temperature (Motor)

0 ~ +40°C (32 ~ 104°F) (non-freezing)

Ambient Temperature (Driver)

0 ~ +50°C (32 ~ 122°F) (non-freezing)

Ambient Humidity

85% max. (non-condensing)

Operating Atmosphere

[Motor] No corrosive gases. Must not be exposed to oil or other liquids.
[Driver] No corrosive gases or dust. The product should not be exposed to water, oil or other liquids.

Degree of Protection

 View 
[Motor]IP65 (excluding installation surface and connector locations.)
[Driver] IP20

Shaft Runout

0.05 mm (0.002 in.) T.I.R.

Concentricity

0.075 mm (0.003 in.) T.I.R.

Perpendicularity

0.075 mm (0.003 in.) T.I.R.

Permissible Overhung Load

0 in. from Shaft End = 18.2 lb
0.2 in. from Shaft End = 19.8 lb
0.39 in. from Shaft End = 21 lb
0.59 in. from Shaft End = 23 lb

Permissible Thrust Load

13.2 lb

Safety Standards

 Question? 
CE
UL/CSA


Brake Specifications

Brake Type

 Question? 
Power Off Activated Type

Brake Power Supply

24 VDC ±10%

Power Consumption

6.1 W

Excitation Current

0.25 A

Static Friction Torque

22 oz-in


    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

· Speed - Torque Characteristics

· Motor Dimensions

· Driver Dimensions

· Brake Cable Dimensions

· Encoder Cable Dimensions

· Motor Cable Dimensions


 DOWNLOADS 

 width= Driver CAD 2D (DXF)

 width= Motor CAD 2D (DXF)

 width= NX Series Tuning-free AC Servo Motor Manual
(PDF)

 width= NX Series Tuning-free AC Servo Motor/Driver Unit User Manual
(PDF)

 width= NX Series Tuning-free AC Servo Driver Manual
(PDF)

 width= Product Catalog
(PDF)


 Accessories 


opx-2a-img

OPX-2A
Control Module
$300.00


cc05if-usb-img

CC05IF-USB
Data Setting Software Communication Cable
$120.00

more available ..


 Controllers 


scx11-img

SCX11
SCX11 Universal Stepper Motor Controller (Single Axis)
$296.65


sg8030j-d-img.jpg

SG8030J-D
SG8030J Stepper Motor Controller with DIN Rail Mounting (Single Axis)
$397.00

more available ..


 Cables 


Image

CC010VNFB
Connection Cable Set for Electromagnetic Brake Motor (3.3 ft. [1 m])
$120.00


Image

CC020VNFB
Connection Cable Set for Electromagnetic Brake Motor (6.6 ft. [2 m])
$138.00

more available ..


Request Information