Enclosure Fan Packages
Product Line Update
Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX® |
Fan Type |
- Enclosure Fan |
Cover Type |
- Dust and Water Resistant (IP43) |
Power Supply |
- Single-Phase 115 VAC |
Frequency |
- 60 Hz |
Current |
- 0.15 A |
Degree of Protection |
- IP43 |
Air Flow Direction |
- Exhaust Type |
Speed (r/min) |
- 2500 |
Noise Level |
- 41 db (A) |
RoHS Compliant |
- Conforms to RoHS Directive (2011/65 / EU) |
Safety Standards |
- UL CSA JET EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|