ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Item # 5IK90GU-CWTE  
Request Information

5ik-rk-terminal-pinion.jpg

larger image

Item # 5IK90GU-CWTE, Induction Motor

Web Price $179.00

Induction motors are optimal for uni-directional continuous operation such as a conveyor system.
  • Optimal for uni-directional continuous operation
  • Conform to safety standards and global power supply voltages
  • Gearhead Required




Unit of Measure: Imperial | Metric 

Lead Time · Specifications

Lead Time

Available to Ship1

1 ~ 30 pcs 04/28/2014
1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
A newer version of this product is available, contact your local sales office for more information.


Specifications

Product Line

Oriental Motor ®

Motor Type

Induction

Motor Frame Size

 View 
3.54 in. sq.

Output Power

90 W (1/8 HP)

Voltage (VAC)

Single-Phase 220/230 VAC

Frequency (Hz)

60
50

Shaft/Gear Type

 View 
Pinion Shaft for a Gearhead (sold separately)

Type

Terminal Box

Rated Torque (lb-in)

 View 
6.44 [50 Hz]
5.31 [60 Hz]

Rated Speed (rpm)

1200 [50 Hz]
1450 [60 Hz]

RoHS Compliant

 Question? 
No

Safety Standards

 Question? 
UL
CSA
EN
CE

CE Marking

 Question? 
Low Voltage Directives

Insulation Resistance

100 M Ω or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 176°F (80°C) or less measured by the resistance change method after rated motor operation with connection to gearhead.

Insulation Class

Class B (266°F [130°C])

Overheat Protection

Built-in thermal protector (Automatic return type). Operating temperature, open: 266°F ± 9°F (130°C ± 5°C) close: 179.6°F ± 27°F (82°C ± 15°C)

Ambient Temperature Range

14°F ~ 104°F (-10°C ~ 40°C) (nonfreezing)

Ambient Humidity

85% maximum (noncondensing)

Degree of Protection

 View 
IP54


    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

· Capacitor Dimensions

· Connection Diagram

· Motor Dimensions

· System Configuration


 DOWNLOADS 

 width= Induction Motor Product Catalog
(PDF)

 width= AC Induction Motor Catalog
(PDF)

 width= CAD Drawing (Front View)
(CAD)

 width= CAD Drawing (Side View)
(CAD)

 width= AC Motor Operating Manual
(PDF)


 RoHS Version Available 


5ik-rk-terminal-pinion.jpg

5IK90GE-CW2TE
Induction Motor
$188.00

 Gearheads 


pc_gngearhead.jpg

5GU3KA
GU Gearhead Parallel Shaft (3:1)
$119.00


pc_gngearhead.jpg

5GU100KA
GU Gearhead Parallel Shaft (100:1)
$152.00

more available ..


 More Torque, Same Price! 


pcj_vhi560a2t-gvhj

VHI590C2T-GVRE
Induction Motor
$152.15

Request Information