ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service:
1-800-418-7903

Technical Support:
1-800-GO-VEXTA (468-3982)

International Customers:

Chicago: +1-847-871-5931 or

Los Angeles: +1-310-715-3303

Click here to e-mail us

Se habla español

Chicago: +1-847-871-5931 or

Los Angeles: +1-310-715-3303

Japanese Support

Tel: 1-800-746-6872

Email:
j-support@orientalmotor.com

Hours
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Stepper Motors > Stepper Motor Only > PK Series Stepper Motors (0.9°/1.8°) > Item # PK268-03B  
Request Information

pk26-img.jpg

larger image
 

Item # PK268-03B, Stepping Motor

Web Price $102.00

The standard PK series stepping motor offers balanced performance enhanced by high torque, low vibration and low noise.




Unit of Measure: Imperial | Metric 

Lead Time · Specifications

Lead Time

Available to Ship1

Contact your local sales office for more information.
1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.


Specifications

Motor Type

2-Phase

Holding Torque

 Question? 
Bipolar (Series) 240 oz-in
Unipolar 191 oz-in

Shaft/Gear Type

 View 
Round Shaft (No Gearhead)

Shaft

Double

Type

Standard

Encoder

None

Step Angle

1.8 °

Connection Type

Bipolar (Series)
Unipolar

Current per Phase (A/phase)

2.1 [Bipolar (Series)]
3 [Unipolar]

Lead Wires

6

Voltage (VDC)

4.2 [Bipolar (Series)]
3 [Unipolar]

Resistance (Ω/phase)

2 [Bipolar (Series)]
1 [Unipolar]

Inductance (mH/phase)

6.4 [Bipolar (Series)]
1.6 [Unipolar]

RoHS Compliant

 Question? 
Yes

Insulation Resistance

100 M Ω or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of the windings is 144°F (80°C) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized)

Insulation Class

Class B [266°F (130°C)]

Ambient Temperature Range

14 ~ 122°F (-10 ~ 50°C) (non-freezing)

Ambient Humidity

85% or less (non-condensing)

Shaft Runout

0.05 mm (0.002 in.) T.I.R.

Concentricity

0.075 mm (0.003 in.) T.I.R.

Perpendicularity

0.075 mm (0.003 in.) T.I.R.

Radial Play

0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)

Axial Play

0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)

Step Accuracy

±3 arc minutes (±0.05°)


    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

· Motor Dimensions

· Connection Diagram

· Speed - Torque Characteristics


 DOWNLOADS 

 width= CAD Drawing (3D)
(CAD)

 width= PK/PH/PX 2/5-PhaseStep Motor Operating Manual
(PDF)

 width= Common Specifications
(PDF)

 width= Product Catalog
(PDF)


 Accessories 


mcs_top.jpg

MCS30F0408
Flexible Coupling [d1=0.25 in. (6.35mm) / d2=0.315 in. (8mm)]
$71.00


mcs_top.jpg

MCS3006F04
Flexible Coupling [d1=0.2362 in. (6mm) / d2=0.25 in. (6.35mm)]
$71.00

more available ..


 Drivers 


csd2140t-img

CSD2140T
Stepping Motor Driver (24 VDC)
$197.00


rbkd-img.jpg

RBD228A-K
Microstep Driver (20 ~ 75 VDC)
$330.00

Request Information