Lead Time1
|
-
Contact your local sales office for product lead-times, available to ship dates and shipping methods.
|
Motor Type
|
-
2-Phase
|
Frame Size
|
-
2.22 in56.4 mm
|
Motor Length
|
-
2.18 in.55.5 mm
|
Speed-Torque Characteristics
|
-
|
Holding Torque
|
-
85 oz-in0.6 N·m
|
Shaft/Gear Type
|
-
Round Shaft with Flat (No Gearhead)
|
Shaft
|
-
Single
|
Type
|
-
High-Resolution
|
Encoder
|
-
Equipped
|
Encoder Type
|
-
Incremental
|
Basic Step Angle
|
-
0.9º
|
Step Angle
|
-
0.9 °
|
Electromagnetic Brake
|
-
Not Equipped
|
Motor Connection Type
|
-
Connector
|
Connection Type
|
-
Bipolar
|
Current per Phase (A/phase)
|
-
2.8
|
Lead Wires
|
-
4
|
Voltage (VDC)
|
-
2
|
Resistance (Ω/phase)
|
-
0.73
|
Inductance (mH/phase)
|
-
2.1
|
Rotor Inertia
|
-
0.66 oz-in²120x10-7 kg·m²
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
Sufficient to withstand 1.0 kVAC at 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.
|
Temperature Rise
|
-
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized)
|
Insulation Class
|
-
Class B [266ºF (130ºC)]
|
Ambient Temperature Range
|
-
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)
|
Ambient Humidity
|
-
85% or less (Non-condensing)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Radial Play
|
-
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)
|
Axial Play
|
-
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)
|
Step Accuracy
|
-
±3 arc minutes (±0.05º)
|
Radial Load
|
-
0 in. from Shaft End = 11 lb0.2 in. from Shaft End = 13.5 lb0.39 in. from Shaft End = 17.7 lb0.59 in. from Shaft End = 24 lb0 mm from Shaft End = 49 N5 mm from Shaft End = 60 N10 mm from Shaft End = 79 N15 mm from Shaft End = 110 N
|
Axial Load
|
-
4.5 lb20 N
|
Components
|
-
PKP264MD28A-R2F-L (Motor) KR33-FLNG-T (Intermediate Flange) XGT2-19C-6-8 (Motor Coupling)
|
Encoder Resolution (P/R)
|
-
400
|
Output
|
-
3-Channel A, B, Z
|
Input Current (mA)
|
-
30 or less
|
Input Voltage (V)
|
-
5 ±10%
|
Output Type
|
-
Voltage (TTL equivalent)
|
Output Voltage (Low)
|
-
0.5 V or less
|
Output Voltage (High)
|
-
4.3 V or more (with no load)
|
Response Frequency (kHz)
|
-
100
|