ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Item # AXUD90C  
Request Information

axud_top.jpg

larger image

Item # AXUD90C, Brushless DC Speed Controller

Web Price QUOTE

AXU series speed controller



Unit of Measure: Imperial | Metric 

Lead Time · Specifications

Lead Time

Available to Ship1

02/09/2017
This Item cannot be cancelled or returned.
1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


Specifications

Power Supply

Single-Phase 200-230 VAC

RoHS Compliant

 Question? 
No

Safety Standards

 Question? 
UL
CSA
EN
CE


    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

· Control Unit Dimensions


 DOWNLOADS 

 width= AXU Series Product Catalog
(PDF)

 width= Brushless DC Catalog
(PDF)

 width= Connection and Operation
(PDF)

 width= AXU Motor/Driver Operating Manual
(PDF)


 Speed Control Motors 


axum_top.jpg

AXUM590-A
Brushless DC Motor
$182.00


axum_top.jpg

AXUM590-GU / 5GU100KA
Brushless DC Motor
$334.00

more available ..


 Accessories 


pc_cable.jpg

CC01AXU
Extension Cable (3.3 ft. [1 m])
$43.00


pc_cable.jpg

CC02AXU
Extension Cable (6.6 ft. [2 m])
$56.00

more available ..


Request Information