ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Item # CSD2109-T  
Request Information

csd2_top.jpg

larger image

Item # CSD2109-T, Stepping Motor Driver (24 VDC)

Web Price QUOTE

This product has been discontinued. Contact your local sales office for more information.


Unit of Measure: Imperial | Metric 


Specifications

Product Line

VEXTA ®

Power Supply

24 VDC

Excitation Mode

Half Step (1-2 phase excitation): 0.9°/step
Full Step ( 2 phase excitation): 1.8°/step

RoHS Compliant

 Question? 
Yes


    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

· Connection Diagram

· Driver Dimensions


 DOWNLOADS 

 width= Connection and Operation
(PDF)

 width= CSK 2-Phase Motor/Driver Operating Manual
(PDF)


 Compatible Motors (sold separately) 


pk24-img.jpg

PK243-01AA
Stepper Motor
$59.00


pk24-img.jpg

PK243-01BA
Stepper Motor
$61.00

more available ..


 Controllers 


scx11-img

SCX11
SCX11 Universal Stepper Motor Controller (Single Axis)
$296.65


EMP_top.jpg

EMP401-1
EMP Series Programmable Motion Controller (Single Axis)
$398.00

more available ..


Request Information