This product is scheduled to be discontinued, please contact your local sales office for more information.

Enclosure Fan Packages

Unit of Measure

Product Line

- ORIX®

Fan Type

- Enclosure Fan

Cover Type

- Slit Metal Plate (IP4X)

Enclosure Dimensions

- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)  

Frame Size

- 4.69 in119 mm

Thickness

- 1 in.25.40 mm

Power Supply

- 24 VDC

Current

- 0.26 A

Degree of Protection

- IP4X

Air Flow Direction

- Exhaust Type

Speed (r/min)

- 2700

Max. Air Flow

- 30.3 CFM  0.86 m³/min  

Max. Static Pressure

- 0.164 inH2O  41 Pa  

Noise Level

- 46 dB (A)

RoHS Compliant

- Conforms to RoHS Directive (2011/65 / EU)

Safety Standards

- IEC UL CSA CE

CE Marking

- EMC Directives

Insulation Resistance

- 10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 

nbsp;


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved