This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Product Line

- ORIX®

Fan Type

- Axial Fan

Frame Size

- 7.09 in180 mm

Power Supply

- Single-Phase 110/115 VAC

Frequency

- 50 Hz60 Hz

Current

- 1.2 A [100 VAC, 50 Hz] 1.4 A [100/115 VAC, 60 Hz]

Function

- Variable Flow

Connection Type

- Terminal Box

Speed (r/min)

- 1000 ~ 2800 [100 VAC, 50Hz]
750 ~ 3200 [100 VAC, 60 Hz]
1100 ~ 3350 [115 VAC, 60 Hz]

Max. Air Flow

- 138 ~ 388 CFM [100 VAC, 50 Hz]
98.8 ~ 424 CFM [100 VAC, 60 Hz]
141 ~ 452 CFM [115 VAC, 60 Hz]  
3.9 ~ 11.0 m3/min [100 VAC, 50 Hz]
2.8 ~ 12.0 m3/min [100 VAC, 60 Hz]
4.0 ~ 12.8 m3/min [115 VAC, 60 Hz]  

Max. Static Pressure

- 0.0786 ~ 0.746 inH2O [100 VAC, 50 Hz]
0.0472 ~ 0.786 inH2O [100 VAC, 60 Hz]
0.0942 ~ 1.02 inH2O [115 VAC, 60 Hz]  
19.6 ~ 186 Pa [100 VAC, 50 Hz]
11.8 ~ 196 Pa [100 VAC, 60 Hz]
23.5 ~ 255 Pa [115 VAC, 60 Hz]  

Noise Level

- 40 dB (A) [750 r/min]
61 dB (A) [3350 r/min]

Fan Kit

- Fan Only

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in thermal protector (automatic reset type)
Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC)

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 


 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved