The CRD driver with controller built is a lightweight microstepping integrated controller driver designed to be used with a variety of 5 phase motors from Oriental Motor.

The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter).


Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Driver Type

- 5-Phase, Built-in Controller (Stored Data)

Power Supply

- 24 VDC

Current

- 0.35 A

Excitation Mode

- Microstep

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- CE

Number of Positioning Data Sets

- 63 Points

Positioning Operation

- Sequential Positioning, Data-Select Positioning

Protocol

- Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

- EIA-485 compliance
Twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended) is used up to a total extension length of 164 ft. (50 m).

Transmission/Reception Mode

- Half-duplex communication

Baud Rate

- 9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

- Start-stop synchronization mode (data length: 8-bit, stop bit: 1-bit/2-bit, parity: none/odd/even)

Connection Type

- Up to 31 axes can be connected to one Master Controller


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved