The CRD driver with controller built is a lightweight microstepping integrated controller driver designed to be used with a variety of 5 phase motors from Oriental Motor.
  • Controller features 485 communications for easy programing and multi-drop capability
  • USB to RS-485 converter not included. See Downloads for suggested converters.

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Driver Type

- 5-Phase, Built-in Controller (Stored Program)

Power Supply

- 24 VDC

Current

- 0.35 A

Excitation Mode

- Microstep

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- CE

Number of Sequences

- 64 maximum

Input Method

- ASCII commands via RS-485

Frequency

- 1 to 500,000 pps (1 step increments)

Linked Motion

- 4 linked motions, maximum

Communication Method

- In conformance with EIA-485

Transmission Rate

- Selectable from 9600, 19200, 38400, 57600, 115200 bps

Number of Multi-Dropped Devices

- 16


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved