Enclosure Fan features an Axial Flow Fan combined with a Dust and Water Resistant (IP43) cover and filter to protect equipment against the ingress of wires (with a diameter of 1 mm min.) and sprayed water (coming from directions within a range of 60º relative to the vertical plane).

Enclosure Fan Packages

Product Line Update

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- ORIX®

Fan Type

- Enclosure Fan

Cover Type

- Dust and Water Resistant (IP43)

Power Supply

- Single-Phase 115 VAC

Frequency

- 60 Hz

Current

- 0.15 A

Degree of Protection

- IP43

Air Flow Direction

- Exhaust Type

Speed (r/min)

- 2500

Noise Level

- 41 db (A)

RoHS Compliant

- Conforms to RoHS Directive (2011/65 / EU)

Safety Standards

- UL CSA JET EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Impedance protection

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 

nbsp;


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved