Free Shipping for Online Orders. Terms and conditions apply.

Enclosure Fan features an Axial Flow Fan combined with a Dust and Water Resistant (IP43) cover and filter to protect equipment against the ingress of wires (with a diameter of 1 mm min.) and sprayed water (coming from directions within a range of 60° relative to the vertical plane).

 

Enclosure Fan Packages

Product Line Update

Unit of Measure
Lead Time1 - Contact your local sales office for more information.

Product Line

- ORIX ®

Fan Type

- Enclosure Fan

Cover Type

- Dust and Water Resistant (IP43)

Enclosure Dimensions

- 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)  

Frame Size

- 4.69 in119 mm

Thickness

- 1.50 in.38 mm

Power Supply

- Single-Phase 220/230 VAC

Frequency

- 60 Hz

Current

- 0.09 A

Degree of Protection

- IP43

Air Flow Direction

- Exhaust Type

Speed (r/min)

- 2500

Max. Air Flow

- 29.3 CFM  0.83 m3/min  

Max. Static Pressure

- 0.245 inH2O  61 Pa  

Noise Level

- 41 db (A)

RoHS Compliant

- Conforms to RoHS Directive (2011/65 / EU)

Safety Standards

- UL CSA JET EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 M Ω or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54°F (30°C) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248°F [120°C]), Recognized as Class A (221°F [105°C]) by UL and CSA standards.

Overheat Protection

- Impedance protection

Ambient Temperature Range

- 14°F ~ 140°F (-10°C ~ 60°C)

Ambient Humidity

- 85% or less (noncondensing)


 

nbsp;


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved