- Products
- Motor Sizing
- Downloads
- Applications
- Technology
- Engineering
- Contact Us
- Downloads
- Engineering
- Contact Us
CAD / Manual Search
To locate product CAD and Operator Manuals please search using the product Item Number.
Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.

We're Here to Help
Business Hours - Monday to Friday, 8:30am EST to 5:00pm PST


U.S.A. Customers:
Customer Service - 1-800-418-7903
Tech Support – 1-800-GO-VEXTA (468-3982)
International Customers:
+1-847-871-5931 or
+1-310-715-3303
For Japanese:
1-800-746-6872 or
+1-310-715-3304
Free Shipping for Online Orders. Terms and conditions apply.

Enclosure Fan Packages
Product Line Update
Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX ® |
Fan Type |
- Enclosure Fan |
Cover Type |
- Dust and Water Resistant (IP43) |
Enclosure Dimensions |
- 8.23 in. (W) X 8.9 in. (H) 209 mm (W) X 226 mm (H) |
Frame Size |
- 4.69 in119 mm |
Thickness |
- 1.50 in.38 mm |
Power Supply |
- Single-Phase 220/230 VAC |
Frequency |
- 60 Hz |
Current |
- 0.09 A |
Degree of Protection |
- IP43 |
Air Flow Direction |
- Suction Type |
Speed (r/min) |
- 2500 |
Max. Air Flow |
- 44.1 CFM 1.25 m3/min |
Max. Static Pressure |
- 0.185 inH2O 46 Pa |
Noise Level |
- 41 db (A) |
RoHS Compliant |
- Conforms to RoHS Directive (2011/65 / EU) |
Safety Standards |
- UL CSA JET EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 M Ω or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54°F (30°C) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248°F [120°C]), Recognized as Class A (221°F [105°C]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14°F ~ 140°F (-10°C ~ 60°C) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.