Hypoid gearing in these gear reducers are up to 80% more efficient than traditional worm gears and provide better wear properties and longer life. Mounting screws not included.
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Brother Gearmotors

Mount

- Flange Mount

Input Flange

- NEMA 56C

Input Power

- 1/2 HP

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 20 :1

Output Shaft Diameter

- 1-1/4 in.

Output Shaft Speed (1800 r/min input)

- 90

Maximum Input Speed

- 3600

Torque (1800 r/min input)

- 327 lb-in

Torque at Maximum Input Speed (3600 r/min)

- 218 lb-in

Overhung Load (OHL)

- 540 lbs

Type (Brother)

- F3

Frame (Brother)

- 30


 

 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved